IESNA:LM-63-2002
[TEST]P1055234
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S675D850-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1037
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
904.9 895 890.5 883.9 873.9 859.5 843.9 825.1 804 780.7
756.3 730.8 700.9 673.2 643.2 612.2 581.1 549 515.7 482.4
449.1 417 383.7 350.4 318.3 285 249.5 217.4 184.1 151.9
120.9 92 64.3 39.9 17.7 3.3 0
904.9 908.3 901.6 891.6 877.2 851.7 822.9 787.4 750.8 709.8
667.6 623.3 577.8 530.1 484.6 439.2 393.7 349.3 306.1 262.8
221.8 183 145.3 113.1 85.4 68.8 53.2 38.8 26.6 16.6
11.1 6.7 4.4 3.3 1.1 1.1 0
904.9 897.2 887.2 861.7 822.9 775.2 722 663.2 602.2 539
475.8 413.7 354.9 300.5 246.2 198.5 155.3 119.8 100.9 84.3
69.9 55.4 43.3 33.3 25.5 20 15.5 12.2 10 7.8
6.7 4.4 3.3 2.2 2.2 1.1 0
904.9 897.2 878.3 835.1 781.8 717.5 645.4 570 491.3 417
348.2 286.1 226.2 175.2 134.2 113.1 95.4 79.8 65.4 52.1
41 33.3 26.6 22.2 17.7 14.4 12.2 10 8.9 6.7
5.5 4.4 3.3 2.2 1.1 1.1 0
904.9 899.4 881.7 832.9 770.8 698.7 616.6 534.5 452.5 378.2
311.6 246.2 189.6 144.2 119.8 100.9 84.3 68.8 55.4 44.4
35.5 28.8 23.3 20 16.6 13.3 11.1 8.9 7.8 6.7
4.4 3.3 3.3 2.2 1.1 1.1 0
